Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | RED | Red |
| Construction | 2 TEXTILE SPIRAL | 2 Textile Spiral |
| Cover material | EPDM BLEND | EPDM Blend |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Outside diameter (inch) | 0.78 | |
| Outside diameter (mm) | 19.90 | |
| Series | TAKFLEX-3 | TAK-FLEX EPDM/EPDM |
| Tube material | EPDM | EPDM |