HOSE,REF 542 WM MAUVE S/D 150 MM-product-details

HOSE,REF 542 WM MAUVE S/D 150 MM

11486884

Alternate part number: M516150001


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction4 PLY NYLON FAB,ST WIRE4 Ply Nylon Fab,St Wire
Cover materialEPDMEPDM
Cover_styleWRAPPEDWrapped
Cover_typeWRAPPEDWrapped
Inner_tube_colorBLACKBlack
Inner_tube_typeWRAPPEDWrapped
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.69
Outside diameter (mm)170.00
SeriesST512-PBUHAR 170 SD Steam Sp Pr
Tube materialETHYLENE PROPYLENE RUBBER(EPM)Ethylene Propylene Rubber(EPM)