HOSE,REF 542 WM MAUVE S/D 100 MM-product-details

HOSE,REF 542 WM MAUVE S/D 100 MM

11486904

Alternate part number: M516100016


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction4 PLY NYLON FAB,ST WIRE4 Ply Nylon Fab,St Wire
Cover materialEPDMEPDM
Cover_styleWRAPPEDWrapped
Cover_typeWRAPPEDWrapped
Inner_tube_colorBLACKBlack
Inner_tube_typeWRAPPEDWrapped
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.80
Outside diameter (mm)122.00
SeriesST512-PBUHAR 170 SD Steam Sp Pr
Tube materialETHYLENE PROPYLENE RUBBER(EPM)Ethylene Propylene Rubber(EPM)