Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | ISO18752-CC | ISO18752-CC |
| Construction | 4 WIRE SPIRAL | 4 Wire Spiral |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.46 | |
| Outside diameter (mm) | 36.99 | |
| Series | X6000+-1 | X6000+ |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |