HOSE,KANAL-GLATT  5/8'' (L. 120)-product-details

HOSE,KANAL-GLATT 5/8'' (L. 120)

11487186

Alternate part number: H31K016028


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction1 WIRE BRAID1 Wire Braid
Cover materialNITRILE BLEND (NBR BLEND)Nitrile Blend (NBR Blend)
Cover_styleSMOOTHSmooth
Cover_typeEXTRUDEDExtruded
Inner_tube_colorBLACKBlack
Inner_tube_typeEXTRUDEDExtruded
Inside diameter (inch)0.63
Inside diameter (mm)16.00
Outside diameter (inch)0.94
Outside diameter (mm)23.80
SeriesSEW31K/250-CSWB KUKA - 250 D Sewer Cln Ct
Tube materialNITRILE (NBR)Nitrile (NBR)