Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Class | CLASS 12.9 | Class 12.9 |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 2.590 | |
| Product length mm | 65.786 | |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Thread size | M16X2.0 | M16X2.0 |