Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 4 PLY PES FAB | 4 Ply Pes Fab |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | WRAPPED | Wrapped |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Outside diameter (inch) | 2.56 | |
| Outside diameter (mm) | 65.00 | |
| Series | WHP112-P | EGE-25 D High Pr Water Sp Pr |
| Tube material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |