Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 4 PLY PES FAB,ST WIRE | 4 Ply Pes Fab,St Wire |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Cover_style | CORRUGATED | Corrugated |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 10.00 | |
| Inside diameter (mm) | 254.00 | |
| Outside diameter (inch) | 10.67 | |
| Outside diameter (mm) | 271.00 | |
| Series | ABFC849-C | WHITE SDC HD Abr Food Ct |
| Tube material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |