Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 8.661 | |
| Bend radius min (mm) | 220.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 1760 | |
| Burst pressure (psi) | 25520 | |
| Color | BLACK | Black |
| Compliances | EN856 4SH | EN856 4SH |
| Construction | 4 WIRE SPIRAL | 4 Wire Spiral |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.51 | |
| Outside diameter (mm) | 38.40 | |
| Series | 4SH+-1 | POWERSTREAM 4SH+ |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 385 | |
| Working pressure max (psi) | 5583 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |