HOSE,KORUK KIREMIT (0,98M)     203X216-product-details

HOSE,KORUK KIREMIT (0,98M) 203X216

11502717

Alternate part number: M245200038


Tools

Product specifications

Characteristic
Value
Description
ColorREDRed
ConstructionL PES,ST WIREL Pes,St Wire
Cover materialNATURAL RUBBER (NR)Natural rubber (NR)
Cover_styleCORRUGATEDCorrugated
Cover_typeWRAPPEDWrapped
Factory_crimpNONo
Inner_tube_colorBEIGEBeige
Inner_tube_typeWRAPPEDWrapped
Inside diameter (inch)7.99
Inside diameter (mm)203.00
Outside diameter (inch)8.50
Outside diameter (mm)216.00
SeriesSH244-SACCORDION SD Sewer&Road Sp Sz
Tube materialUHMWUHMW