Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 5.118 | |
| Bend radius min (mm) | 130.000 | |
| Burst pressure (bar) | 30 | |
| Burst pressure (psi) | 435 | |
| Color | BLACK | Black |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | EPDM | EPDM |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.51 | |
| Inside diameter (mm) | 13.00 | |
| Outside diameter (inch) | 0.75 | |
| Outside diameter (mm) | 19.00 | |
| Series | LL/HH100-C | ISI L/L D Hot Water Ct |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 145 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |