Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 4 PLY RYN FAB,A GL FAB | 4 Ply Ryn Fab,A Gl Fab |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 3.14 | |
| Inside diameter (mm) | 80.00 | |
| Outside diameter (inch) | 4.13 | |
| Outside diameter (mm) | 105.00 | |
| Series | CWH855-U | OSTRO Steel Mill Sp Cv |
| Tube material | EPDM | EPDM |