Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 3.150 | |
| Bend radius min (mm) | 80.000 | |
| Burst pressure (bar) | 62 | |
| Burst pressure (psi) | 900 | |
| Color | BLACK | Black |
| Cover material | EPDM | EPDM |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.48 | |
| Inside diameter (mm) | 12.30 | |
| Outside diameter (inch) | 0.87 | |
| Outside diameter (mm) | 22.20 | |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 20 | |
| Working pressure max (psi) | 290 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.2 |