Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB,ST WIRE | 2 Ply Pes Fab,St Wire |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Outside diameter (inch) | 3.50 | |
| Outside diameter (mm) | 90.00 | |
| Series | OGR456-T | YAKIT-10 SDGR Oil&Petr Sp Pb |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |