Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 1.772 | |
| Bend radius min (mm) | 45.000 | |
| Burst pressure (bar) | 1950 | |
| Burst pressure (psi) | 28275 | |
| Color | BLACK | Black |
| Compliances | EN857 2SC | EN857 2SC |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Outside diameter (inch) | 0.54 | |
| Outside diameter (mm) | 13.80 | |
| Series | SS2K-1 | SUPERSTREAM 2K |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 450 | |
| Working pressure max (psi) | 6525 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |