Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.423 |
| Product height mm | 10.744 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.423 |
| Product width mm | 10.744 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |