Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 5.906 | |
| Bend radius min (mm) | 150.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 84 | |
| Burst pressure (psi) | 1218 | |
| Color | BLACK | Black |
| Compliances | SAE 100R6 | SAE 100R6 |
| Construction | 2 TEXTILE SPIRAL | 2 Textile Spiral |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.04 | |
| Outside diameter (mm) | 26.30 | |
| SERIES | R6X-1 | SELTEX R6-XS |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 21 | |
| Working pressure max (psi) | 305 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |