Synflex by Danfoss
1200-61400
P-COR/1; 14TBS,3/8"LDPE,
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Suitable for use in pneumatic control installations and low pressure/low temperature fluidics where low cost, flexible connections are made. |
Bend radius - min | 5 in |
Brand | Synflex by Danfoss |
Burst pressure | 600 Psi |
Color | Black |
Conductivity | Non-Conductive |
Construction | Extruded |
Cover material | Vinyl Nitrile |
Dash size | -6 |
Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
Inside diameter | .1 in |
Lay line style | Ink Jet |
Outside diameter | .3 in |
Product Height | .375 in |
Product Length/Depth | 83.33 ft |
Product Type | Thermoplastic Specialty Hose and Tubing |
Product Volume | 144.394 in³ |
Product Weight | 70 lb |
Product Width | .375 in |
Reinforcement material | Polyethylene |
Sub-brand | None |
Trade Name | 1200 Series |
Tube material | Polyethylene |
Tube wall thickness | .04 in |
Working pressure | 200 Psi |
Working temperature - max | 250 °F |
Working temperature - min | -40 °F |