Product specifications
Characteristic | Value |
---|---|
Color | Transparent |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 0.31 |
Inside diameter (mm) | 8.00 |
Outside diameter (inch) | 0.54 |
Outside diameter (mm) | 13.75 |
Tube material | Polyvinyl chloride (PVC) |