Danfoss logo
BOSPHORUS 110 MM-product-details

BOSPHORUS 110 MM

12001410

Alternate part number: TW11110003


Tools

Product specifications

Characteristic
Value
ColorTransparent
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.33
Inside diameter (mm)110.00
Outside diameter (inch)4.87
Outside diameter (mm)123.80
Tube materialPolyvinyl chloride (PVC)