Danfoss logo
BOSPHORUS + 20 MM-product-details

BOSPHORUS + 20 MM

12001414

Alternate part number: TW21020006


Tools

Product specifications

Characteristic
Value
ColorTransparent
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)0.79
Inside diameter (mm)20.00
Outside diameter (inch)1.05
Outside diameter (mm)26.70
Tube materialPolyvinyl chloride (PVC)