Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.890 | |
| A dimension MM | 276.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.690 | |
| Drop dimension MM | 169.9 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.620 | |
| Hose cut off factor MM | 168.100 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 6.690 | |
| Product height mm | 169.926 | |
| Product length in | 10.890 | |
| Product length mm | 276.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 42.164 | |
| Series | 1W | 1W |
| Tube OD 1 IN | 2.165 | |
| Tube OD 1 MM | 54.990 |
