Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.030 | |
| A dimension MM | 280.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.870 | |
| Drop dimension MM | 199.9 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.760 | |
| Hose cut off factor MM | 171.704 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 7.870 | |
| Product height mm | 199.898 | |
| Product length in | 11.030 | |
| Product length mm | 280.162 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.660 | |
| Series | 1W | 1W |
| Tube OD 1 IN | 2.165 | |
| Tube OD 1 MM | 54.990 |
