Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.386 | |
| A dimension MM | 86.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.925 | |
| Hose cut off factor MM | 23.495 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.937 | |
| Inside diameter MM | 23.800 | |
| Product height in | 1.217 | |
| Product height mm | 30.912 | |
| Product length in | 3.386 | |
| Product length mm | 86.004 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 30.912 | |
| Series | 4S/6S | 4S/6S |