HOSE NIP ASSY,F7/06,TBEOL-F/05,CS,107D
12002672
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning fittings
12002672
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.088 |
| Angle shape | 107 Degree |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.86 |
| End size 1 | -5 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.704 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 9.980 |