Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.280 | |
| A dimension MM | 134.112 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.150 | |
| Hose cut off factor MM | 29.210 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 3.550 | |
| Inside diameter MM | 90.170 | |
| Product height in | 1.150 | |
| Product height mm | 29.210 | |
| Product length in | 5.280 | |
| Product length mm | 134.112 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Series | 1S | 1S |
