Danfoss logo
MULTIHEAT S/D 10 BAR 32MM-product-details

MULTIHEAT S/D 10 BAR 32MM

12008957

Alternate part number: M163032030


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)1.26
Inside diameter (mm)32.00
Outside diameter (inch)1.65
Outside diameter (mm)42.00
Tube materialEPDM