Danfoss logo
SELTEX R4-X EXCALIBUR 25X35-product-details

SELTEX R4-X EXCALIBUR 25X35

12010031

Alternate part number: J34F025001


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.38
Outside diameter (mm)35.00
Tube materialNitrile Blend (NBR Blend)