Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Left hand |
| Auxiliaryvalve | No |
| Boots option | Standard body mounting PCD113[4.448] 108[4.252] for D E grip |
| Brand | Danfoss |
| Bundle of wire harness | One bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | DT04-08PA receptacle assy |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | E type(D grip short version) multiple function grip 19degree bar length73[2.874] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD113[4.448]x107[4.212] with 7[0.275] slot |
| Operating type and torque | Spring return with torque 0.47Nm[0.34lbf ft]@staring 0.74Nm[0.54lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A type 51, 5.0bar[72.5]/23.0bar[333.5] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29] |
| Output pressure 2 and 4 port | A type 51, 5.0bar[72.5]/23.0bar[333.5] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29] |
| Port thread and sealing | BSPP G1/4 (ISO 1179-1) O-riing flat face sealing |
| Product height in | 13.580 |
| Product height mm | 344.932 |
| Product length in | 4.252 |
| Product length mm | 108.000 |
| Product series | Danfoss Hydraulic Remote Controls Josystick |
| Product width in | 4.252 |
| Product width mm | 108.000 |
| Size and material | Small AL 89[3.503] diameter |
| Special marks on the grip | Not applicable |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | E grip front three buttons and rear one button |
| Wire harness hole | 6[0.236] bushing hole with 7[0.275] slot |