Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Left hand |
| Auxiliaryvalve | No |
| Boots option | Standard body mounting type PCD113[4.448] for B grip |
| Brand | Danfoss |
| Bundle of wire harness | One bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | JIS D5403 CA104 & CB104 terminal end |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | B type simple grip 23degree bar length 93[3.661] |
| Hose fitting | No fitting |
| Identification | SDLG |
| Installation | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | Spring return with torque 0.52Nm[0.38lbf ft]@starting 0.87Nm[0.64lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A type 65, 5.5bar[79.7]/22.5bar[326.3] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A type 66, 5.5bar[79.7]/22.5bar[326.3] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Port thread and sealing | BSPP G3/8, P port G1/4 15degree O-ring 15dgree pocket sealing |
| Product series | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | Standard AL |
| Special marks on the grip | Horn mark on the button |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | B grip front one button |
| Wire harness hole | 6[0.236] bushing hole |