Danfoss logo
FLATPOMP/BL 70 mm (L:50M)-product-details

FLATPOMP/BL 70 mm (L:50M)

12010490

Alternate part number: T13K070008


Tools

Product specifications

Characteristic
Value
ColorBlue
Construction1 Textile Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.75
Inside diameter (mm)70.00
Outside diameter (inch)2.88
Outside diameter (mm)73.20
SeriesTYANA LM
Tube materialPolyvinyl chloride (PVC)