Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | ISO 7840 A2 |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Series | CAPRI SD Marine Ct |
| Tube material | Nitrile Blend (NBR Blend) |