Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.49 |
| Outside diameter (mm) | 38.00 |
| Series | KUM AMERICA 4 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |