Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.236 | |
| A dimension MM | 107.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.972 | |
| Drop dimension MM | 24.69 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.720 | |
| Hose cut off factor MM | 69.088 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 0.972 | |
| Product height mm | 24.689 | |
| Product length in | 4.236 | |
| Product length mm | 107.594 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 24.200 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
