Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12011664
R4-X 25X35
12011664
Alternate part number: J34F025009
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
Nitrile Blend (NBR Blend)
Inside diameter (inch)
1.00
Inside diameter (mm)
25.40
Outside diameter (inch)
1.37
Outside diameter (mm)
35.00
Tube material
Nitrile Blend (NBR Blend)