Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.52 |
| Outside diameter (mm) | 115.00 |
| Series | VAN SDGR Water Sp Pb |
| Tube material | Nitrile Blend (NBR Blend) |