Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.826 | |
| A dimension MM | 97.180 | |
| Angle shape | STRAIGHT | Straight |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.244 | |
| Inside diameter MM | 56.998 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | SPIRAL TTC | Spiral TTC |
