Product specifications
Characteristic | Value |
|---|---|
| Color | Transparent |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.59 |
| Outside diameter (mm) | 40.50 |
| Series | BOSPHORUS ST |
| Tube material | Polyvinyl chloride (PVC) |