Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.28 |
| Outside diameter (mm) | 32.50 |
| Series | BOSPHORUS ST OIL |
| Tube material | Polyvinyl chloride (PVC) |