Danfoss logo
UHMW CHEM F.CORR GREEN 6" 250PSI-product-details

UHMW CHEM F.CORR GREEN 6" 250PSI

12013273

Alternate part number: M68F150004


Tools

Product specifications

Characteristic
Value
ColorGreen
Cover materialEPDM
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.89
Outside diameter (mm)175.00
SeriesKEMI-10 SDFC UHPE Chem Ct
Tube materialUHMW