Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Construction | 2 Spiral St Cord,Pes Fab |
| Cover material | EPDM |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.00 |
| Series | BUHAR SW D Steam Sp Sz |
| Tube material | Ethylene Propylene Rubber(EPM) |