Danfoss logo
WATER S/D 16 BAR 6" (L:2,9M)-product-details

WATER S/D 16 BAR 6" (L:2,9M)

12013289

Alternate part number: M142150028


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.81
Outside diameter (mm)173.00
SeriesKARADENIZ-16 SD Water Ct
Tube materialNatural Rubber Blend(NR Blend)