Product specifications
Characteristic | Value |
|---|---|
| Design code | 001 |
| Displacement | 320 cm3/r[19.5 in3/r] |
| Flow Amplification | 2.00:1.00 |
| Fluid Type | Refer Technical Bulletin 3-401 |
| Identification | BARCODE, DPS PN |
| Inlet or LS relief setting | 190 Bar[2755 lbf/in2] |
| Inlet Pressure Rating | 210Bar[3045 lbf/in2] |
| Load Circuit | NR,CD,LEVEL 4 |
| Mechanical Interface | IIP, 12 tooth 16/32 DP 30° PA |
| Mounting Threads | 4-M10X1.5-6H |
| Neutral Circuit | Load sensing, dynamic signal |
| Norminal Flow Rating | 75LPM[20.00 gal/min] |
| P,L,R,T Port Size | G .500 BSP |
| Paint & Package | Black Paint |
| Special Features | Polished GG W/ 0.80 ORI |
| Unit type | ASU-XcelUL |
| Valve Options | AU,CRV,ACV,ICV,LSRV |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |