Danfoss logo
250-3006 MARINE 250  3"  L:12,5-product-details

250-3006 MARINE 250 3" L:12,5

12015080

Alternate part number: M154075020


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)3.54
Outside diameter (mm)90.00
SeriesCANCUN SD Marine Sp Sz
Tube materialEPDM