ANTIABRASIVE-CON ALAMBRE 406X454
12016388
Alternate part number: M741400001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Color | Black |
Inside diameter (inch) | 16.00 |
Inside diameter (mm) | 406.40 |
Outside diameter (inch) | 17.87 |
Outside diameter (mm) | 454.00 |