Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 6 Wire Spiral |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 1.50 |
Inside diameter (mm) | 38.10 |
Outside diameter (inch) | 2.25 |
Outside diameter (mm) | 57.30 |
Series | ARMADILLO R15 |
Tube material | Chloroprene (CR) |