Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE 100R15 |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.51 |
| Outside diameter (mm) | 38.40 |
| Series | ARMADILLO R15 |
| Tube material | Nitrile (NBR) |