Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Model Code 1 | M02119AJ04AA0100010AE0000ABAAF | |
| Product height in | 6.290 | |
| Product height mm | 159.766 | |
| Product length in | 10.200 | |
| Product length mm | 259.080 | |
| Product width in | 5.340 | |
| Product width mm | 135.636 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
