Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.780 | |
| A dimension MM | 96.012 | |
| Angle shape | STRAIGHT | Straight |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.090 | |
| Hose cut off factor MM | 53.086 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.224 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread sealant | NO | No |