Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Drain Port Dimension | G 1/4 - Spec. Component | |
| Dust seal | n/a | |
| Front bearing type | n/a | |
| Geometric displacement [cm3/r [in3/r]] | 305.7 [18.65] | |
| Hydraulic valve function | None | |
| Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | MC2305AZ39AS10000100002ABABAAB | |
| Motor function | Standard | |
| Motor Series | XL2 Series | |
| Motor Size | 305 | |
| Motor type | Short | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 100.0 x 6.0, 125.0, 11.0 [3.94 x 0.24, 4.92, 0.43] | |
| Mounting flange type | 4 Bolt - Short | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Painted, Black | |
| Painted | Yes | |
| Rear bearing type | n/a | |
| Seal Kit | Z331-54 | |
| Sensor | None | |
| Shaft dimension | n/a | |
| Shaft Key | n/a | |
| Shaft Seal | n/a | |
| Shaft type | None | |
| Special Features Assembly | Direction of rotation | |
| Special features hardware | Spec. Component | |
| Valve system | Disc valve with valve drive |